STOP TUBE
308077-03
Tools308077-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Carbon Steel |
| Product width in | 1.540 |
| Product width mm | 39.116 |
| Sub brand | Airflex |