WEAR RING
308078-01
Tools308078-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Carbon Steel |
| Product width in | 0.253 |
| Product width mm | 6.426 |
| Sub brand | Airflex |