WEAR RING
308078-02
Tools308078-02 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.500 |
| Product height mm | | 38.100 |
| Product length in | | 1.500 |
| Product length mm | | 38.100 |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | | 0.169 |
| Product width mm | | 4.293 |
| Sub brand | AIRFLEX | Airflex |