TORQUE BAR LINER
308094
Tools308094 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.234 |
| Product height mm | 31.344 |
| Product length in | 1.234 |
| Product length mm | 31.344 |
| Product Material | Steel |
| Product width in | 0.360 |
| Product width mm | 9.144 |
| Sub brand | Airflex |