STOP TUBE
308122-01
Tools308122-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Sub brand | Airflex |