WEAR SPACER, 15DBB/DC
308155-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 1.250 |
| Product length mm | | 31.750 |
| Product width in | | 0.305 |
| Product width mm | | 7.747 |
| Sub brand | AIRFLEX | Airflex |