Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
308155-02
WEAR SPACER, 18WCB/WCS 20DBB/DBBS/DC
308155-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
308155-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
1.250
Product length mm
31.750
Product width in
0.502
Product width mm
12.751
Sub brand
AIRFLEX
Airflex