ROTORSEAL ADAPTER
308161
Tools308161 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter |
| Product height in | 13.500 |
| Product height mm | 342.900 |
| Product length in | 13.500 |
| Product length mm | 342.900 |
| Product Material | Steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Airflex |