WEAR SPACER
308180-01
Tools308180-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 0.306 |
| Product width mm | 7.772 |
| Sub brand | Airflex |