Bushing Adapters 308000 (RIGHT)

JERGENS DRILL BUSH HE PRESS FIT TYPE H

308194


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Hex size 1 IN1.125
Hex size 1 MM28.6
Sub brandAIRFLEXAirflex
Thread sealantNONo