JERGENS DR BUSH PRESS FIT TYPE H-product-details

JERGENS DR BUSH PRESS FIT TYPE H

308232


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Hex size 1 IN1.375
Hex size 1 MM34.900
Sub brandAirflex
Thread sealantNo