Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
308389-19
SPLIT TAPER BUSHING 3.125 BORE
308389-19
Tools
Add to comparison
Add to comparison
308389-19
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
6.375
Product height mm
161.925
Product length in
6.375
Product length mm
161.925
Product Material
Malleable Iron
Product width in
4.375
Product width mm
111.125
Sub brand
Airflex