Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
308447
BEARING SPACER, 1 1/2 RH ROTORSEAL
308447
Where to buy
Export PDF
Tools
Add to comparison
308447
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.150
Product height mm
80.010
Product length in
0.810
Product length mm
20.574
Product width in
3.150
Product width mm
80.010
Sub brand
AIRFLEX
Airflex