C2 AND 1IN RH SEAL BLOCK
308530
Tools308530 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product Material | Steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Sub brand | Airflex |