COUPLING-AIR TUBE, 16VC
308541-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.625 |
| Product height mm | | 15.875 |
| Product length in | | 0.625 |
| Product length mm | | 15.875 |
| Product width in | | 1.062 |
| Product width mm | | 26.975 |
| Sub brand | AIRFLEX | Airflex |