AIR TUBE COUPLING
308541-02
Tools308541-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube Coupling |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product Material | Steel |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Sub brand | Airflex |