Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.380 |
| Product height mm | | 35.052 |
| Product length in | | 4.000 |
| Product length mm | | 101.600 |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | | 1.750 |
| Product width mm | | 44.450 |
| Sub brand | AIRFLEX | Airflex |