CLAMP TUBE
308586-02
Tools308586-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.132 |
| Product height mm | 54.153 |
| Product length in | 2.132 |
| Product length mm | 54.153 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 16.510 |
| Product width mm | 419.354 |
| Sub brand | Airflex |