Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION PAD ASSEMBLY | Friction Pad Assembly |
| Product height in | 11.425 | |
| Product height mm | 290.195 | |
| Product length in | 11.856 | |
| Product length mm | 301.142 | |
| Product Material | STEEL | Steel |
| Product width in | 1.230 | |
| Product width mm | 31.242 | |
| Sub brand | AIRFLEX | Airflex |