SPACER
308590-01
Tools308590-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.757 |
| Product height mm | | 44.628 |
| Product length in | | 1.757 |
| Product length mm | | 44.628 |
| Product Material | STEEL | Steel |
| Product width in | | 6.618 |
| Product width mm | | 168.097 |
| Sub brand | AIRFLEX | Airflex |