Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.132 | |
| Product height mm | 54.153 | |
| Product length in | 2.132 | |
| Product length mm | 54.153 | |
| Product Material | STEEL | Steel |
| Product width in | 2.502 | |
| Product width mm | 63.551 | |
| Sub brand | AIRFLEX | Airflex |