Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.574 | |
| Product height mm | 39.980 | |
| Product length in | 1.574 | |
| Product length mm | 39.980 | |
| Product Material | CHROMIUM-MOLYBDENUM ALLOY | Chromium-Molybdenum Alloy |
| Product width in | 19.500 | |
| Product width mm | 495.3 | |
| Sub brand | AIRFLEX | Airflex |