BRG RET SHIM SET
308632
Tools308632 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.125 |
| Product height mm | 206.375 |
| Product length in | 0.006 |
| Product length mm | 0.152 |
| Product width in | 8.125 |
| Product width mm | 206.375 |
| Sub brand | Airflex |