AIR TUBE
401933
Tools401933 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 18.875 |
| Product length mm | 479.425 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |