Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
403949
TUBE-STAINLESS STEEL, FSPA
403949
Where to buy
Export PDF
Tools
Add to comparison
403949
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.000
Product height mm
101.600
Product length in
9.438
Product length mm
239.712
Product width in
0.500
Product width mm
12.700
Sub brand
AIRFLEX
Airflex