AIR TUBE
404031
Tools404031 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 13.188 |
| Product length mm | 334.962 |
| Product Material | Steel |
| Product width in | 0.500 |
| Product width mm | 12.7 |
| Sub brand | Airflex |