Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 5.250 | |
| Product height mm | 133.350 | |
| Product length in | 4.623 | |
| Product length mm | 117.424 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 2.375 | |
| Product width mm | 60.325 | |
| Sub brand | AIRFLEX | Airflex |