SFT MTD CLS HOUSING
405330
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.250 |
| Product height mm | | 133.350 |
| Product length in | | 4.623 |
| Product length mm | | 117.424 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 2.375 |
| Product width mm | | 60.325 |
| Sub brand | AIRFLEX | Airflex |