Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | AIR TUBE | Air Tube |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 9.440 | |
| Product length mm | 239.776 | |
| Product Material | STEEL | Steel |
| Product width in | 0.500 | |
| Product width mm | 12.7 | |
| Sub brand | AIRFLEX | Airflex |