Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Capacitance value in farads | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Package contents | AIR TUBE | Air Tube |
| Part risk | Not recommended for future use | |
| PCB Assembly Technology | SM | |
| PCB layout decal | FILTER/BLM21_VPASTE | |
| Product height in | 6.375 | |
| Product height mm | 161.925 | |
| Product length in | 21.625 | |
| Product length mm | 549.275 | |
| Product Material | STEEL | Steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Rated, Current | 0.2 | 0.2 |
| Rated, Voltage | N/A | |
| Remarks | N/A | |
| Schematic device name | FIL_FER_SMT | FIL_FER_SMT |
| Schematic symbol name | FIL_FER_SMT | FIL_FER_SMT |
| Sub brand | AIRFLEX | Airflex |
| Type | FER | FER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |