AX/LCKG BRG HSG
407277
Tools407277 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.998 |
| Product height mm | 203.149 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 7.998 |
| Product width mm | 203.149 |
| Sub brand | Airflex |