AIR TUBE
407567
Tools407567 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 6.375 |
| Product height mm | 161.925 |
| Product length in | 18.250 |
| Product length mm | 463.550 |
| Product Material | Steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |