FDA R/S SFT
409452
Tools409452 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product Material | Carbon Steel |
| Product width in | 3.572 |
| Product width mm | 90.729 |
| Sub brand | Airflex |