Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 4.250 | |
| Product height mm | 107.950 | |
| Product length in | 4.250 | |
| Product length mm | 107.950 | |
| Product Material | STEEL | Steel |
| Product width in | 2.822 | |
| Product width mm | 71.679 | |
| Sub brand | AIRFLEX | Airflex |