TC RING
409792-01
Tools409792-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.000 |
| Product height mm | | 609.600 |
| Product length in | | 24.000 |
| Product length mm | | 609.600 |
| Product Material | STEEL | Steel |
| Product width in | | 2.000 |
| Product width mm | | 50.8 |
| Sub brand | AIRFLEX | Airflex |