Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
410745-03
END PLATE-CLUTCH/BRAKE, FSPA
410745-03
Where to buy
Export PDF
Tools
Add to comparison
410745-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.125
Product height mm
180.975
Product length in
7.125
Product length mm
180.975
Product width in
0.375
Product width mm
9.525
Sub brand
AIRFLEX
Airflex