Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
410745-24
END PLATE-CLUTCH/BRAKE, FSPA
410745-24
Tools
Add to comparison
Add to comparison
410745-24
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.250
Product height mm
133.350
Product length in
5.250
Product length mm
133.350
Product width in
0.375
Product width mm
9.525
Sub brand
AIRFLEX
Airflex