3.375 DIA AL RD SCR MACH
411339-33
Tools411339-33 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 3.375 |
| Product height mm | 85.725 |
| Product length in | 3.375 |
| Product length mm | 85.725 |
| Product Material | Aluminum |
| Sub brand | Airflex |