4.750 DIA AL RD SCR MACH
411339-46
Tools411339-46 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bar Stock |
| Product height in | 4.750 |
| Product height mm | 120.650 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product Material | Aluminum |
| Sub brand | Airflex |