Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
411344-54
5.500 DIA HR RDxxx SEE NOTE
411344-54
Where to buy
Export PDF
Tools
Add to comparison
411344-54
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
BAR STOCK
Bar Stock
Product height in
5.500
Product height mm
139.700
Product length in
5.500
Product length mm
139.700
Product Material
STEEL
Steel
Sub brand
AIRFLEX
Airflex