Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAR STOCK | Bar Stock |
| Product height in | | 1.625 |
| Product height mm | | 41.275 |
| Product length in | | 1.625 |
| Product length mm | | 41.275 |
| Product Material | STEEL | Steel |
| Sub brand | AIRFLEX | Airflex |