2.00 X 3.00 1018 CD
411368-30
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAR STOCK | Bar Stock |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 3.000 |
| Product length mm | | 76.200 |
| Product Material | STEEL | Steel |
| Sub brand | AIRFLEX | Airflex |