Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAR STOCK | Bar Stock |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product Material | STEEL | Steel |
| Sub brand | AIRFLEX | Airflex |