2.500 O.D. X 1.938 1.D.
411406-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BAR STOCK | Bar Stock |
| Product height in | | 2.500 |
| Product height mm | | 63.500 |
| Product length in | | 2.500 |
| Product length mm | | 63.500 |
| Product Material | STEEL | Steel |
| Sub brand | AIRFLEX | Airflex |