.50 OD COPPER TUBING
411487-05
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | | 0.500 |
| Product height mm | | 12.700 |
| Product length in | | 0.500 |
| Product length mm | | 12.700 |
| Product Material | COPPER | Copper |
| Sub brand | AIRFLEX | Airflex |