2.25 OD X 1.81 ID SST
411494-02
Tools411494-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Tubing |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product Material | Carbon Steel |
| Sub brand | Airflex |