Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | 2.620 | |
| Product height mm | 66.548 | |
| Product length in | 2.620 | |
| Product length mm | 66.548 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |