4.50 OD X 3.75 ID SST
411497-36
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | | 4.500 |
| Product height mm | | 114.300 |
| Product length in | | 4.500 |
| Product length mm | | 114.300 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |