7.25 OD X 6.25 ID SST
411509-62
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | TUBING | Tubing |
| Product height in | | 7.250 |
| Product height mm | | 184.150 |
| Product length in | | 7.250 |
| Product length mm | | 184.150 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |