.50 OD X .38 ID SST
412180-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.500 |
| Product height mm | | 12.700 |
| Product length in | | 0.500 |
| Product length mm | | 12.700 |
| Product Material | CARBON STEEL | Carbon Steel |
| Sub brand | AIRFLEX | Airflex |